95 Standard Body

95 Standard Body

  • Specifications
    • Catalog # 95 Standard Body
    • Current Rating (Continuous) in Amps 10
    • Number of Positions 3
    • Positions Off - Ign - Ign/Start with Spring Return to Ign and No Anti-Restart
    • Input Terminals 3 Screw
    • Housing Zinc Diecast
    • Contact Material Bronze