95 Standard Body

95 Standard Body

  • Specifications
    • Catalog # 95 Standard Body
    • Number of Positions 2
    • Positions Off - On without Spring Return or Anti-Restart
    • Actuator Lever
    • Input Terminals 2 Brass Screw
    • Housing O-Ring in Stem