95060

95060

  • Specifications
    • Catalog # 95060
    • Current Rating (Continuous) in Amps 10
    • Number of Positions 2
    • Positions Off - Ign/Acc without Spring Return or Anti-Restart
    • Actuator Lever
    • Input Terminals ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.
    • Housing Engineered Thermoplastic with O-Ring in Stem
    • Contact Material Copper
    • Recommended Torque 10-12 Nm