Manual Battery Disconnect Switches

Waterproof Battery Disconnect Switch w/Fixed T-Handle

  • Electrical Characteristics
    • Catalog # 08010100
    • Current Rating (Continuous) in Amps 300
    • Current Rating (Inrush) in Amps 1000
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Actuator Red T-Handle
    • Contact Material Copper
    • Housing Plated Steel Housing Plastic Base
    • Recommended Torque 12±2 Nm
    • Datasheet
    • Order Sample