Manual Battery Disconnect Switches

080802 00

  • Specifications
    • Catalog # 08080200
    • Package Type 08080200-BX
    • Terminals M10 Silver Plated Copper Studs
    • Max total continuous current 150A
    • Inrush rating (2 seconds) 1200A x 5 sec
    • Terminal size M10
    • Temperature range -30°C to +60°C
    • Ingress rating IP65
    • Check Stock