Manual Battery Disconnect Switches

080984 00

  • Specifications
    • Catalog # 08098400
    • Package Type 08098400-BX
    • Terminals M10 Silver Plated Copper Studs
    • Max total continuous current 250A
    • Inrush rating (2 seconds) 2500A x 3 sec
    • Terminal size M10
    • Temperature range -40°C to +80°C
    • Ingress rating IP65
    • Sample capable No
    • Check Stock