Manual Battery Disconnect Switches

080987 00

  • Specifications
    • Catalog # 08098700
    • Package Type 08098700-BX
    • Terminals M8 Copper Studs
    • Max total continuous current 100A
    • Inrush rating (2 seconds) 500A x 5 sec.
    • Terminal size M8
    • Temperature range -40°C to +50°C
    • Ingress rating IP4X
    • Check Stock
    • Catalog # 08098780
    • Package Type 08098780-BX
    • Terminals M10 Copper Studs
    • Max total continuous current 150A
    • Inrush rating (2 seconds) 1000A x 5 sec.
    • Terminal size M10
    • Temperature range -40°C to +80°C
    • Ingress rating IP4X
    • Check Stock
    • Catalog # 08099080
    • Package Type 08099080-BX
    • Terminals M10 Copper Studs
    • Max total continuous current 150A
    • Inrush rating (2 seconds) 1000A x 5 sec.
    • Terminal size M10
    • Temperature range -40°C to +85°C
    • Ingress rating IP43
    • Check Stock