Manual Battery Disconnect Switches

080989 00

  • Specifications
    • Catalog # 08098900
    • Package Type 08098900-BX
    • Terminals M12 Silver Plated Copper Studs
    • Max total continuous current 350A
    • Inrush rating (2 seconds) 2500A x 3 sec
    • Terminal size M12
    • Temperature range -40°C to +80°C
    • Ingress rating IP65
    • Sample capable No
    • Check Stock
    • Catalog # 08098980
    • Package Type 08098980-BX
    • Terminals M12 Silver Plated Copper Studs
    • Max total continuous current 350A
    • Inrush rating (2 seconds) 2500A x 3 sec
    • Terminal size M12
    • Temperature range -40°C to +80°C
    • Ingress rating IP65
    • Sample capable No
    • Check Stock
    • Catalog # 08098981
    • Package Type 08098981-BX
    • Terminals M12 Silver Plated Copper Studs
    • Max total continuous current 350A
    • Inrush rating (2 seconds) 2500A x 3 sec.
    • Terminal size M12
    • Temperature range -40°C to +85°C
    • Ingress rating IP65
      IP69K
    • Sample capable No
    • Check Stock