Door Push-Button Switches

Door Push-Button Switches

  • Specifications
    • Catalog # Door Push-Button Switches
    • Current Rating (Continuous) in Amps 5
    • Voltage Rating (Max) 12
    • Circuitry SPST
    • Normal Position Normally Open
    • Positions 2
    • Actuator Button
    • Actuator Details Steel
    • Input Terminals Two Blade
    • Housing Plated Steel