56000 and 57000 Standard

56000 and 57000 Standard

  • Specifications
    • Catalog # 56000 and 57000 Standard
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating (Max) 12
    • Circuitry DPDT
    • Positions Momentary On - Off - Momentary On
    • Input Terminals 6 Blade
    • Actuator Rocker Button
    • Contact Material Silver
    • Housing Plastic Black Moisture Resistant
    • Mounting Method Panel Snap–In – .964(24.52mm) x 1.69(43.16)
    • Panel Thickness .060 (1.52mm) to .250 (6.35mm)