58328

58328

  • Specifications
    • Catalog # 58328
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating (Max) 24
    • Circuitry SPST
    • Positions On - None - Off
    • Input Terminals 4 Blade
    • Actuator Rocker Button
    • Contact Material Silver
    • Housing Black Plastic
    • Mounting Method Panel Snap–In – .964(24.52mm) x 1.69(43.16)
    • Panel Thickness .093 (2.37mm) to .187 (4.76mm)