Special Purpose Switches

Temperature Switches

Temperature Switch 190-210 degrees F

Information Not Available

Information Not Available

Information Not Available

Series Details

Foot Operated Switches

Foot Operated Switches

Datasheet

Current Rating (Continuous) in Amps:
12, 35

Details:
7789-02 in Box Packaging

Contact Material:
Brass Tin-Plated, Brass, Tin-Plated

Series Details

Neutral Safety and Backup Switches

10-35A Ball and Lever Actuator Style

Datasheet

Current Rating (Continuous) in Amps:
5, 10, 20, 35

Voltage Rating Max:
12

Details:
40100 in Box Packaging, Normally Open Contacts Closed when plunger is depressed spring return to Normally Open, With Insulators

Series Details

Stoplamp Switches - Hydraulic and Mechanical Brake Light Switches

Hydraulic and Mechanical Brake Light Switches

Datasheet

Current Rating (Continuous) in Amps:
4.6, 10

Voltage Rating Max:
12

Circuitry:
SPST

Series Details

Temperature Switches

Temperature Switch 190-210 degrees F

Information Not Available

Information Not Available

Information Not Available

Series Details