Toggle Switches

55025 Sealed

  • Specifications
    • Catalog # 55025
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP67
    • Positions On - None - Off
    • Input Terminals 2 Leads (304mm 14AWG Cut)
    • Housing Black Plastic
    • Actuator Standard Toggle
    • Actuator Details Nickel-Plated Brass - 15.24
    • Mounting Method Nickel Plated Brass Face and Hex Nut
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55025-BP
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating Max 12
    • Circuitry SPST
    • Ingress Protection IP67
    • Positions Off
    • Input Terminals 2 Leads (304mm 14AWG Cut)
    • Housing Black Plastic
    • Actuator Toggle
    • Actuator Details Nickel-Plated Brass - 15.24
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55025-01
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating Max 12
    • Circuitry SPST
    • Ingress Protection IP67
    • Positions Momentary On - None - Off
    • Input Terminals 2 Leads (304mm 14AWG Cut) - 2 Leads (304mm 14AW G Cut)
    • Housing Black Plastic
    • Actuator Standard Toggle
    • Actuator Details Nickel-Plated Brass - 15.24
    • Mounting Method Chrome Plated Face Nut
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55025-01-BX
    • Obsolete: 2021 -08-10
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating Max 12
    • Circuitry SPST
    • Ingress Protection IP67
    • Positions Momentary On - None - Off
    • Input Terminals 2 Leads (304mm 14AWG Cut)
    • Housing Black Plastic
    • Actuator Standard Toggle
    • Actuator Details Nickel-Plated Brass - 15.24
    • Mounting Method Nickel Plated Brass Face and Hex Nut
    • Contact Material Silver
    • Datasheet
    • Catalog # 55025-BX
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP67
    • Positions On - None - Off
    • Input Terminals 2 Leads (304mm 14AWG Cut)
    • Housing Black Plastic
    • Actuator Standard Toggle
    • Actuator Details Nickel-Plated Brass - 15.24
    • Mounting Method Nickel Plated Brass Face Nut
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55025-01-BP
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating Max 12
    • Circuitry SPST
    • Ingress Protection IP67
    • Positions Momentary On - None - Off
    • Input Terminals 2 Leads (304mm 14AWG Cut)
    • Housing Black Plastic
    • Actuator Standard Toggle
    • Actuator Details Nickel-Plated Brass - 15.24
    • Mounting Method Nickel Plated Brass Face and Hex Nut
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55025-02
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating Max 12
    • Circuitry SPDT
    • Ingress Protection IP67
    • Positions On - Off - On
    • Input Terminals 2 Wire
    • Housing Black Plastic
    • Actuator Standard
    • Actuator Details Nickel-Plated Brass - 15.32
    • Mounting Method Nickel Plated Brass Face Nut
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55025-02-BP
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating Max 12
    • Circuitry SPDT
    • Ingress Protection IP67
    • Positions On - Off - On
    • Input Terminals 2 Wire
    • Housing Black Plastic
    • Actuator Standard
    • Actuator Details Nickel-Plated Brass - 15.32
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55025-03
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating Max 24
    • Circuitry SPDT
    • Ingress Protection IP67
    • Positions On - None - On
    • Input Terminals 3 Wire
    • Housing Black Plastic
    • Actuator Standard
    • Actuator Details Nickel-Plated Brass - 15.32
    • Mounting Method Plated Steel Hex Nut
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55025-03-BP
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating Max 24
    • Circuitry SPDT
    • Ingress Protection IP67
    • Positions On - None - On
    • Input Terminals 3 Wire
    • Housing Black Plastic
    • Actuator Standard
    • Actuator Details Nickel-Plated Brass - 15.32
    • Mounting Method Plated Steel Hex Nut
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55025-04
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating Max 24
    • Circuitry SPDT
    • Ingress Protection IP67
    • Positions Momentary On - Off - Momentary On
    • Input Terminals 3 Wire
    • Housing Black Plastic
    • Actuator Standard
    • Actuator Details Nickel-Plated Brass - 15.32
    • Mounting Method Plated Steel Hex Nut
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55025-04-BP
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating Max 24
    • Circuitry SPDT
    • Ingress Protection IP67
    • Positions Momentary On - Off - Momentary On
    • Input Terminals 3 Wire
    • Housing Black Plastic
    • Actuator Standard
    • Actuator Details Nickel-Plated Brass - 15.32
    • Mounting Method Plated Steel Hex Nut
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55025-05
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP67
    • Positions Off
    • Input Terminals 2 Leads (304mm 14AWG Cut)
    • Housing Black Plastic
    • Actuator Toggle
    • Actuator Details Nickel-Plated Brass - 15.24
    • Mounting Method Plated Steel Hex Nut
    • Contact Material Silver
    • Datasheet
    • Order Sample
    • Catalog # 55026
    • Obsolete: 2021 -12-06
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating Max 24
    • Circuitry DPST
    • Ingress Protection IP67
    • Positions On - None - Off
    • Input Terminals 4 Leads (304mm 14AWG Cut)
    • Housing Black Plastic
    • Actuator Standard Toggle
    • Actuator Details Nickel-Plated Brass - 15.24
    • Mounting Method Plated Steel Hex Nut
    • Contact Material Silver
    • Datasheet