59024-000

59024-000

  • Specifications
    • Catalog # 59024-000
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating (Max) 12
    • Circuitry DPDT
    • Positions Momentary On - Off - Momentary On
    • Input Terminals 4 Blade
    • Housing Black Plastic with Metal Cap
    • Actuator Paddle
    • Actuator Details Black Plastic - 25.4mm
    • Mounting Method Black Finished Face Nut
    • Panel Thickness Up to 1/4 (6.35mm) thick
    • Contact Material Silver