Specialized Toggle

Specialized Toggle

  • Specifications
    • Catalog # Specialized Toggle
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 12
    • Circuitry SPST
    • Ingress Protection IP66
    • Positions On - None - Momentary On
    • Input Terminals 2 Leads (197.66mm 16AWG Stripped)
    • Housing Black Plastic with Plated Steel Cap Hencol Sealing
    • Actuator Standard Toggle
    • Actuator Details Nickel-Plated Brass - 17.4625
    • Mounting Method Black Finished Face Nut
    • Contact Material Silver