Standard Heavy Duty

Standard Heavy Duty

  • Specifications
    • Catalog # Standard Heavy Duty
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 36
    • Positions On - Off - On
    • Input Terminals 3 Blade
    • Actuator Standard
    • Mounting Method Black Finished Face Nut
    • Contact Material Silver