Standard Heavy Duty

Standard Heavy Duty

  • Specifications
    • Catalog # Standard Heavy Duty
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 36
    • Circuitry SPST
    • Positions Off - None - Mom On
    • Input Terminals 2 Blade
    • Housing Plastic Bakelite with Plated Steel Cap
    • Mounting Method Nickel Plated Brass Face Nut
    • Contact Material Silver