QxxxxLTx

Q2015LTH

  • Electrical Characteristics
    • Catalog # Q2015LTH
    • di/dt @ 110°C (A/μs) 100
    • dv/dt @ 125°C (V/μs) 200
    • IDRM@VDRM 125°C (mA) 2
    • IDRM@VDRM 25°C (mA) 0.01
    • On-State Current (Itrms) (A) 15
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 200
    • Trigger Voltage (VBOMAX) (V) 43
    • Trigger Voltage (VBOMIN) (V) 33
    • Repetitive Peak Off-State Voltage (VDRM) (V) 200
    • VTM (V) 1.6
    • Replaced By Part Number Q4015LTH