EC103xx/SxSx

EC103B3

  • Electrical Characteristics
    • Catalog # EC103B3
    • di/dt @ 110°C (A/μs) 50
    • IDRM@VDRM 25°C (mA) 0.001
    • Max Gate Trigger Current (IGTMAX) (mA) 0.5
    • On-State Current (Itrms) (A) 0.8
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 20
    • Gate Trigger Voltage MAX 0.8
    • tgt (μs) 30
    • Repetitive Peak Off-State Voltage (VDRM) (V) 200
    • VTM (V) 1.7
    • Replaced By Part Number EC103D3
    • Turn-off Time (µs) 45