MCR71xT4G

MCR718T4G

  • Electrical Characteristics
    • Catalog # MCR718T4G
    • Max Gate Trigger Current (IGTMAX) (mA) 0.075
    • On-State Current (Itrms) (A) 4
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 25
    • Gate Trigger Voltage MAX 0.8
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • Partner ECAD Models MCR718T4G