NYC222

NYC222STT1G

  • Electrical Characteristics
    • Catalog # NYC222STT1G
    • Max Gate Trigger Current (IGTMAX) (mA) 0.2
    • On-State Current (Itrms) (A) 1.5
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 15
    • Gate Trigger Voltage MAX 0.8
    • Repetitive Peak Off-State Voltage (VDRM) (V) 50
    • Partner ECAD Models NYC222STT1G