Sxx55x

S6055R

  • Electrical Characteristics
    • Catalog # S6055R
    • di/dt @ 110°C (A/μs) 175
    • dv/dt @ 125°C (V/μs) 500
    • IDRM@VDRM 125°C (mA) 2
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current (IGTMAX) (mA) 40
    • On-State Current (Itrms) (A) 55
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 650
    • Gate Trigger Voltage MAX 1.5
    • tgt (μs) 2.5
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • VTM (V) 1.8
    • Replaced By Part Number S6055RTP
    • Turn-off Time (µs) 35