setP™

SETP0805-100-CC

  • Electrical Characteristics
    • Catalog # SETP0805-100-CC
    • Hold Current (A) 0.075
    • Trip Current (A) 0.3
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 1
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.5
    • Resistance (Max) Ω 6
    • Max Resistance (R1max) (Ohms) 6
    • Max Time to Trip Current (A) 0.3
    • Max Time to Trip Time (Sec) 5
    • V Rate 6
    • Partner ECAD Models SETP0805-100-CC