End-Banded Chip Thermistors

RA

Surface Mount End-Banded Chip Thermistors 0402 Style (125°C)

Datasheet

Resis Ω @ 25°C:
1000, 2200, 4700, 10000, 30000, 47000, 100000, 220000

Resis Tol ± % @25°C:
1, 5

Max Power Rating:
40mW

Series Details

RB

Surface Mount End-Banded Chip Thermistors 0603 Style (125°C)

Datasheet

Resis Ω @ 25°C:
1000, 2200, 2500, 5000, 10000, 30000, 50000, 100000, 200000

Resis Tol ± % @25°C:
5

Max Power Rating:
150mW

Series Details

KR

Surface Mount End-Banded Chip Thermistors 0805 Style (125°C)

Datasheet

Resis Ω @ 25°C:
1000, 2500, 2700, 5000, 10000, 30000, 50000, 100000, 200000

Resis Tol ± % @25°C:
5

Max Power Rating:
300mW

Series Details

LR

Surface Mount End-Banded Chip Thermistors 1206 Style (125°C)

Datasheet

Resis Ω @ 25°C:
1000, 2200, 2500, 5000, 10000, 30000, 50000, 100000, 200000, 500000

Resis Tol ± % @25°C:
5

Max Power Rating:
320mW, 400mW

Series Details

NSKR Series

Surface-Mount End-Banded NTC Chip Thermistors

Datasheet

Resis Ω @ 25°C:
68, 10000, 47000, 50000

Resis Tol ± % @25°C:
1, 5

R-T Curve:
B, E1, G, J, L1

Series Details

NSLR Series

Surface-Mount End-Banded NTC Chip Thermistors

Datasheet

Resis Ω @ 25°C:
10000

Resis Tol ± % @25°C:
3

R-T Curve:
G

Series Details

NSRA Series

Surface-Mount End-Banded NTC Chip Thermistors

Datasheet

Resis Ω @ 25°C:
10000

Resis Tol ± % @25°C:
1

R-T Curve:
E1

Series Details

NSRB Series

Surface-Mount End-Banded NTC Chip Thermistors

Datasheet

Resis Ω @ 25°C:
10000

Resis Tol ± % @25°C:
1, 5

R-T Curve:
E1, J

Series Details