TO-220 Package Thermistor

TO103J2K

  • Electrical Characteristics
    • Catalog # TO103J2K
    • Resistance Ohms @ 25°C 10000
    • Resistance Tol ± % @25°C 10
    • Resistance-Temperature Curve J
    • Operating Temperature -55° to 150°C