Discontinued TVS Diode Arrays

SP03A-3.3

  • Electrical Characteristics
    • Catalog # SP03A-3.3BTG
    • Replaced By: LC03-3.3BTG
    • Standoff
      Voltage
      (V)
      3.3
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      150
    • Clamp
      Voltage
      17V@100A
    • CI/OTYP
      (pF)
      4.5
    • Polarity Bidirectional
    • Channels 2
    • Package SOIC-8L
    • Datasheet