SP03A-3.3

SP03A-3.3BTG

  • Electrical Characteristics
    • Catalog # SP03A-3.3BTG
    • Reverse Standoff Voltage (V) 3.3
    • Leakage Current (uA) 1
    • ESD, Contact Discharge (kV) 30
    • ESD, Air Discharge (kV) 30
    • Lightning Immunity (8x20us) 150
    • Clamping Voltage 17V@100A
    • Typical Capacitance (pF) 4.5
    • Polarity Bidirectional
    • Channels 2
    • Sample Request No
    • Replaced By Part Number LC03-3.3BTG
    • Package SOIC-8L