Discontinued TVS Diode Arrays

SP050xBA

  • Electrical Characteristics
    • Catalog # SP0502BAHT
    • Standoff
      Voltage
      (V)
      5.5
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • Clamp
      Voltage
      6.8
    • CI/OTYP
      (pF)
      30
    • Size SOT23
    • Polarity Bipolar
    • Channels 2
    • Mounting Surface Mount
    • Check Stock
    • Catalog # SP0502BAJT
    • Standoff
      Voltage
      (V)
      5.5
    • ILeak
      (μA)
      10
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • CI/OTYP
      (pF)
      30
    • Size SC70-3
    • Polarity Bipolar
    • Channels 2
    • Mounting Surface Mount
    • Check Stock
    • Catalog # SP0503BAHT
    • Standoff
      Voltage
      (V)
      5.5
    • ILeak
      (μA)
      10
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • Clamp
      Voltage
      6.8
    • CI/OTYP
      (pF)
      30
    • Size SOT143
    • Polarity Bipolar
    • Channels 3
    • Mounting Surface Mount
    • Check Stock
    • Catalog # SP0504BAHT
    • Standoff
      Voltage
      (V)
      5.5
    • ILeak
      (μA)
      10
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • CI/OTYP
      (pF)
      30
    • Size SOT23
    • Polarity Bipolar
    • Channels 4
    • Mounting Surface Mount
    • Check Stock
    • Catalog # SP0504BAJT
    • Standoff
      Voltage
      (V)
      5.5
    • ILeak
      (μA)
      10
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • CI/OTYP
      (pF)
      30
    • Size SC70-5
    • Polarity Bipolar
    • Channels 4
    • Mounting Surface Mount
    • Check Stock
    • Catalog # SP0505BAHT
    • Standoff
      Voltage
      (V)
      5.5
    • ILeak
      (μA)
      10
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • CI/OTYP
      (pF)
      30
    • Size SOT23-6
    • Polarity Bipolar
    • Channels 5
    • Mounting Surface Mount
    • Check Stock
    • Catalog # SP0505BAJT
    • Standoff
      Voltage
      (V)
      5.5
    • ILeak
      (μA)
      10
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • CI/OTYP
      (pF)
      30
    • Size SC70-6
    • Polarity Bipolar
    • Channels 5
    • Mounting Surface Mount
    • Check Stock
    • Catalog # SP0506BAAT
    • Standoff
      Voltage
      (V)
      5.5
    • ILeak
      (μA)
      10
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • CI/OTYP
      (pF)
      30
    • Size MSOP-8
    • Polarity Bipolar
    • Channels 6
    • Mounting Surface Mount
    • Check Stock