SP05xBBC

SP0504BBCT

  • Electrical Characteristics
    • Catalog # SP0504BBCT
    • Reverse Standoff Voltage (V) 5.9
    • Leakage Current (uA) 10
    • ESD, Contact Discharge (kV) 18
    • Typical Capacitance (pF) 39
    • Polarity N/A
    • Channels 4
    • Sample Request No
    • Package SOIC-8