SD

SD12-01FTG

  • Electrical Characteristics
    • Catalog # SD12-01FTG
    • Reverse Standoff Voltage (V) 12
    • Leakage Current (uA) 1
    • ESD, Contact Discharge (kV) ±30
    • ESD, Air Discharge (kV) ±30
    • Lightning Immunity (8x20us) 17
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 18.5V@1A
    • Typical Capacitance (pF) N/A
    • Polarity Unidirectional
    • Channels 1
    • Sample Request Yes
    • Breakdown Voltage (MIN VBR@IT ) (V) 13.3
    • Partner ECAD Models SD12-01FTG
    • Package SOD323