SM

SM24-02HTG

  • Electrical Characteristics
    • Catalog # SM24-02HTG
    • Reverse Standoff Voltage (V) 24
    • Leakage Current (uA) 1
    • ESD, Contact Discharge (kV) 30
    • ESD, Air Discharge (kV) 30
    • Lightning Immunity (8x20us) 7
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 36V@1A
    • Polarity Bidirectional
    • Channels 2
    • Sample Request Yes
    • Breakdown Voltage (MIN VBR@IT ) (V) 26.7
    • Partner ECAD Models SM24-02HTG
    • Package SOT23-3L