ESD Protection General Purpose

SPxx

  • Electrical Characteristics
    • Catalog # SP12-01WTG-C-HV
    • AEC-Q101 Qualified No
    • Standoff
      Voltage
      (V)
      12
    • ILeak
      (μA)
      0.1
    • ESD Contact
      (kV)
      ±30
    • ESD Air
      (kV)
      ±30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      8
    • Clamp
      Voltage
      16V@1A
    • CI/OTYP
      (pF)
      26
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      13.3
    • Package 0603 WLCSP
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SP15-01WTG-C-HV
    • AEC-Q101 Qualified No
    • Standoff
      Voltage
      (V)
      15
    • ILeak
      (μA)
      0.1
    • ESD Contact
      (kV)
      ±30
    • ESD Air
      (kV)
      ±30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      5
    • Clamp
      Voltage
      21V@1A
    • CI/OTYP
      (pF)
      21
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      16.7
    • Package 0603 WLCSP
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SP24-01WTG-C-HV
    • AEC-Q101 Qualified No
    • Standoff
      Voltage
      (V)
      24
    • ILeak
      (μA)
      0.1
    • ESD Contact
      (kV)
      ±18
    • ESD Air
      (kV)
      ±24
    • Lightning
      Immunity
      (8x20μs)
      (A)
      3
    • Clamp
      Voltage
      32V@1A
    • CI/OTYP
      (pF)
      13
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      26.7
    • Package 0603 WLCSP
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SP36-01WTG-C-HV
    • AEC-Q101 Qualified No
    • Standoff
      Voltage
      (V)
      36
    • ILeak
      (μA)
      0.1
    • ESD Contact
      (kV)
      ±10
    • ESD Air
      (kV)
      ±15
    • Lightning
      Immunity
      (8x20μs)
      (A)
      1.5
    • Clamp
      Voltage
      48V@1A
    • CI/OTYP
      (pF)
      10
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      40
    • Package 0603 WLCSP
    • Datasheet
    • Check Stock Order Sample