SP03-3.3

SP03-3.3BTG

  • Electrical Characteristics
    • Catalog # SP03-3.3BTG
    • Reverse Standoff Voltage (V) 3.3
    • ESD, Contact Discharge (kV) 30
    • ESD, Air Discharge (kV) 30
    • Lightning Immunity (8x20us) 150
    • Clamping Voltage 10V@100A
    • Typical Capacitance (pF) 16
    • Polarity Bidirectional
    • Channels 2
    • Sample Request Yes
    • Partner ECAD Models SP03-3.3BTG
    • Package SOIC-8L