The SESD Series Enhanced ESD Discrete TVS provides ultra low capacitance unidirectional and bidirectional ESD protection for the world’s most challenging high speed serial interfaces. Ultra low capacitance
permits excellent signal integrity on the most challenging consumer electronics interfaces, such as USB 3.1, HDMI 2.0, DisplayPort, and V-by-ONE. Providing in excess of 22kV Contact ESD protection (IEC61000-4-2) while maintaining extremely low leakage and dynamic resistance, offered in the industry’s most popular footprints (0402 and 0201), the SESD series sets higher standards for Signal Integrity and usability.
Features:
- 0.15pF MAX bidirectional
- 0.30pF MAX unidirectional
- ESD protection of ±22kV contact discharge, (IEC61000-4-2)
- Low clamping voltage of 14V @ IPP=2.5A (Bidirectional) (tP=8/20μs)
- Low profile 0201 and 0402 DFN packages
- Facilitates excellent signal integrity
- EVL Compliant
- AEC-Q101 qualified
Applications:
- Ultra-high speed data lines
- USB 3.0/2.0
- HDMI 1.3/1.4
- Display Port
- V-by-One HS
- LVDS interfaces
- Consumer, mobile and portable electronics
- Tablet PC and external storage with high speed interfaces Applications requiring high ESD performance in small packages