SESD

SESD Series Ultra Low Capacitance Diode Arrays

  • Electrical Characteristics
    • Catalog # SESD0402Q2UG-0020-090
    • AEC-Q101 Qualified YES
    • Order Number: RF2946-000
    • Standoff
      Voltage
      (V)
      7.0
    • ILeak
      (μA)
      0.050
    • ESD Contact
      (kV)
      ±20
    • ESD Air
      (kV)
      ±20
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.0
    • Clamp
      Voltage
      10.0V@2.2A
    • CI/OTYP
      (pF)
      0.2
    • Size 0402 DFN Array
    • Check Stock Order Sample
    • Catalog # SESD0802Q4UG-0020-090
    • AEC-Q101 Qualified YES
    • Order Number: RF3076-000
    • Standoff
      Voltage
      (V)
      7.0
    • ILeak
      (μA)
      0.050
    • ESD Contact
      (kV)
      ±20
    • ESD Air
      (kV)
      ±20
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.0
    • Clamp
      Voltage
      10.0V@2.2A
    • CI/OTYP
      (pF)
      0.2
    • Size 0802 DFN Array
    • Check Stock Order Sample
    • Catalog # SESD1004Q4UG-0020-090
    • AEC-Q101 Qualified YES
    • Order Number: RF3077-000
    • Standoff
      Voltage
      (V)
      7.0
    • ILeak
      (μA)
      0.050
    • ESD Contact
      (kV)
      ±20
    • ESD Air
      (kV)
      ±20
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.0
    • Clamp
      Voltage
      10.0V@2.2A
    • CI/OTYP
      (pF)
      0.2
    • Size 1004 DFN Array
    • Check Stock Order Sample
    • Catalog # SESD1103Q6UG-0020-090
    • AEC-Q101 Qualified YES
    • Order Number: RF3078-000
    • Standoff
      Voltage
      (V)
      7.0
    • ILeak
      (μA)
      0.050
    • ESD Contact
      (kV)
      ±20
    • ESD Air
      (kV)
      ±20
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.0
    • Clamp
      Voltage
      10.0V@2.2A
    • CI/OTYP
      (pF)
      0.2
    • Size 1103 DFN Array
    • Check Stock Order Sample