SESD

SESD Series Ultra Low Capacitance Discrete TVS

  • Electrical Characteristics
    • Catalog # SESD0201X1BN-0010-098
    • AEC-Q101 Qualified YES
    • Order Number: RF2193-000
    • Standoff
      Voltage
      (V)
      7.0
    • ILeak
      (μA)
      0.050
    • ESD Contact
      (kV)
      ±20
    • ESD Air
      (kV)
      ±20
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.0
    • Clamp
      Voltage
      10.0V@2A
    • CI/OTYP
      (pF)
      0.1
    • Size 0201 DFN
    • Check Stock Order Sample
    • Catalog # SESD0201X1UN-0020-098
    • AEC-Q101 Qualified YES
    • Order Number: RF2192-000
    • Standoff
      Voltage
      (V)
      7.0
    • ILeak
      (μA)
      0.050
    • ESD Contact
      (kV)
      ±20
    • ESD Air
      (kV)
      ±20
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.0
    • Clamp
      Voltage
      9.2V@2.0A
    • CI/OTYP
      (pF)
      0.2
    • Size 0201 DFN
    • Check Stock Order Sample
    • Catalog # SESD0402X1BN-0010-098
    • AEC-Q101 Qualified YES
    • Order Number: RF2945-000
    • Standoff
      Voltage
      (V)
      7.0
    • ILeak
      (μA)
      0.050
    • ESD Contact
      (kV)
      ±20
    • ESD Air
      (kV)
      ±20
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.0
    • Clamp
      Voltage
      10.0V@2A
    • CI/OTYP
      (pF)
      0.1
    • Size 0402 DFN
    • Check Stock Order Sample
    • Catalog # SESD0402X1UN-0020-090
    • AEC-Q101 Qualified YES
    • Order Number: RF2943-000
    • Standoff
      Voltage
      (V)
      7.0
    • ILeak
      (μA)
      0.050
    • ESD Contact
      (kV)
      ±20
    • ESD Air
      (kV)
      ±20
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2.0
    • Clamp
      Voltage
      9.2V@2.0A
    • CI/OTYP
      (pF)
      0.2
    • Size 0402 DFN
    • Check Stock Order Sample