Automotive Qualified

SP3213

  • Electrical Characteristics
    • Catalog # SP3213-01UTG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      5
    • ILeak
      (μA)
      0.1
    • ESD Contact
      (kV)
      ±12
    • ESD Air
      (kV)
      ±18
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2
    • Clamp
      Voltage
      18V@2A
    • CI/OTYP
      (pF)
      0.09
    • Polarity Bidirectional
    • Channels 1
    • Package uDFN0603
    • Datasheet
    • Check Stock Order Sample