SMCJ-HRA

SMCJ15CA-HRA

  • Electrical Characteristics
    • Catalog # SMCJ15CA-HRA
    • Reverse Standoff Voltage (VR) (Vso) 15
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 61.5
    • Breakdown Voltage (MIN VBR@IT ) (V) 16.7
    • Breakdown Voltage (VBR@IT) (V) 18.5
    • Ir @Vso( μA) 5
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 24.4
    • Partner ECAD Models SMCJ15CA-HRA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AB