1.5KE

1.5KE100

  • Electrical Characteristics
    • Catalog # 1.5KE100
    • Reverse Standoff Voltage (VR) (Vso) 85.5
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 11.1
    • Breakdown Voltage (MIN VBR@IT ) (V) 90
    • Breakdown Voltage (VBR@IT) (V) 110
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 143.85
    • Partner ECAD Models 1.5KE100
    • Replaced By Part Number 1.5KE100A
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package DO-201