5KP

5KP130C

  • Electrical Characteristics
    • Catalog # 5KP130C
    • Reverse Standoff Voltage (VR) (Vso) 130
    • Watts (W) 5000
    • Peak Pulse Current (Ipp) 10x1000 (A) 24
    • Breakdown Voltage (MIN VBR@IT ) (V) 136.35
    • Breakdown Voltage (VBR@IT) (V) 166.65
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 219.45
    • Partner ECAD Models 5KP130C
    • Replaced By Part Number 5KP130CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package P600