5KP

5KP33C

  • Electrical Characteristics
    • Catalog # 5KP33C
    • Reverse Standoff Voltage (VR) (Vso) 33
    • Watts (W) 5000
    • Peak Pulse Current (Ipp) 10x1000 (A) 93.9
    • Breakdown Voltage (MIN VBR@IT ) (V) 34.785
    • Breakdown Voltage (VBR@IT) (V) 42.515
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 55.965
    • Partner ECAD Models 5KP33C
    • Replaced By Part Number 5KP33CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package P600