AK20-Y

AK20-058C-Y

  • Electrical Characteristics
    • Catalog # AK20-058C-Y
    • Reverse Standoff Voltage (VR) (Vso) 58
    • Breakdown Voltage (MIN VBR@IT ) (V) 64
    • Breakdown Voltage (VBR@IT) (V) 70
    • Ir @Vso( μA) 5
    • On-State Current (IT) (mA) 10
    • Peak Pulse Current (Ipp) 8x20μs (A) 20000
    • Max Clamp Voltage (Vc) (V) 120
    • Partner ECAD Models AK20-058C-Y
    • Operating Temperature Maximum Celsius 125
    • Polarity Bipolar
    • Package Axial Lead