P4KE

P4KE250C

  • Electrical Characteristics
    • Catalog # P4KE250C
    • Reverse Standoff Voltage (VR) (Vso) 214
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 1.2
    • Breakdown Voltage (MIN VBR@IT ) (V) 225
    • Breakdown Voltage (VBR@IT) (V) 275
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 361.2
    • Partner ECAD Models P4KE250C
    • Replaced By Part Number P4KE250CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package DO-41