P6KE

P6KE120C

  • Electrical Characteristics
    • Catalog # P6KE120C
    • Reverse Standoff Voltage (VR) (Vso) 97.2
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 3.5
    • Breakdown Voltage (MIN VBR@IT ) (V) 108
    • Breakdown Voltage (VBR@IT) (V) 132
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 173.25
    • Partner ECAD Models P6KE120C
    • Replaced By Part Number P6KE120CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package DO-15