SA

SA90C

  • Electrical Characteristics
    • Catalog # SA90C
    • Reverse Standoff Voltage (VR) (Vso) 90
    • Watts (W) 500
    • Peak Pulse Current (Ipp) 10x1000 (A) 3.5
    • Breakdown Voltage (MIN VBR@IT ) (V) 99.9
    • Breakdown Voltage (VBR@IT) (V) 122.1
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 160
    • Partner ECAD Models SA90C
    • Replaced By Part Number SA90CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package DO-15