1.5SMC

1.5SMC220

  • Electrical Characteristics
    • Catalog # 1.5SMC220
    • Reverse Standoff Voltage (VR) (Vso) 185
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 4.6
    • Breakdown Voltage (MIN VBR@IT ) (V) 198
    • Breakdown Voltage (VBR@IT) (V) 242
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 344.4
    • Uni / Bi-Directional Unidirectional
    • Replaced By Part Number 1.5SMC220A
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB