Discontinued TVS Diode Arrays

1KSMBJ

  • Electrical Characteristics
    • Catalog # 1KSMBJ12CA
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB12CA
    • VR (Vso) 10.2
    • Watts (W) 1000
    • IPP 10x1000μs (A) 58.3
    • MIN VBR@IT
      (V)
      10.8
    • MAX VBR@IT
      (V)
      13.2
    • Vc (V) 17.3
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Catalog # 1KSMBJ15
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB15
    • VR (Vso) 12.1
    • Watts (W) 1000
    • IPP 10x1000μs (A) 45
    • MIN VBR@IT
      (V)
      13.5
    • MAX VBR@IT
      (V)
      16.5
    • Vc (V) 22
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ15C
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB15C
    • VR (Vso) 12.1
    • Watts (W) 1000
    • IPP 10x1000μs (A) 45
    • MIN VBR@IT
      (V)
      13.5
    • MAX VBR@IT
      (V)
      16.5
    • Vc (V) 22
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Catalog # 1KSMBJ160A
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB160A
    • VR (Vso) 136
    • Watts (W) 1000
    • IPP 10x1000μs (A) 4.3
    • MIN VBR@IT
      (V)
      144
    • MAX VBR@IT
      (V)
      176
    • Vc (V) 230
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ18
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB18
    • VR (Vso) 14.5
    • Watts (W) 1000
    • IPP 10x1000μs (A) 38
    • MIN VBR@IT
      (V)
      16.2
    • MAX VBR@IT
      (V)
      19.8
    • Vc (V) 26.5
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ18C
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB18C
    • VR (Vso) 14.5
    • Watts (W) 1000
    • IPP 10x1000μs (A) 38
    • MIN VBR@IT
      (V)
      16.2
    • MAX VBR@IT
      (V)
      19.8
    • Vc (V) 27.825
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Catalog # 1KSMBJ18CA
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB18CA
    • VR (Vso) 15.3
    • Watts (W) 1000
    • IPP 10x1000μs (A) 38
    • MIN VBR@IT
      (V)
      16.2
    • MAX VBR@IT
      (V)
      19.8
    • Vc (V) 26.5
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Catalog # 1KSMBJ24
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB24
    • VR (Vso) 19.4
    • Watts (W) 1000
    • IPP 10x1000μs (A) 28.3
    • MIN VBR@IT
      (V)
      21.6
    • MAX VBR@IT
      (V)
      26.4
    • Vc (V) 34.7
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ27
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB27
    • VR (Vso) 21.8
    • Watts (W) 1000
    • IPP 10x1000μs (A) 25.5
    • MIN VBR@IT
      (V)
      24.3
    • MAX VBR@IT
      (V)
      29.7
    • Vc (V) 39.1
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ30
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB30
    • VR (Vso) 24.3
    • Watts (W) 1000
    • IPP 10x1000μs (A) 22.9
    • MIN VBR@IT
      (V)
      27
    • MAX VBR@IT
      (V)
      33
    • Vc (V) 43.5
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ33
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB33
    • VR (Vso) 26.8
    • Watts (W) 1000
    • IPP 10x1000μs (A) 21
    • MIN VBR@IT
      (V)
      29.7
    • MAX VBR@IT
      (V)
      36.3
    • Vc (V) 47.7
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ33C
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB33C
    • VR (Vso) 26.8
    • Watts (W) 1000
    • IPP 10x1000μs (A) 21
    • MIN VBR@IT
      (V)
      29.7
    • MAX VBR@IT
      (V)
      36.3
    • Vc (V) 47.7
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Catalog # 1KSMBJ36
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB36
    • VR (Vso) 29.1
    • Watts (W) 1000
    • IPP 10x1000μs (A) 19.2
    • MIN VBR@IT
      (V)
      32.4
    • MAX VBR@IT
      (V)
      39.6
    • Vc (V) 52
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ36CA
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB36CA
    • VR (Vso) 30.8
    • Watts (W) 1000
    • IPP 10x1000μs (A) 19.2
    • MIN VBR@IT
      (V)
      32.4
    • MAX VBR@IT
      (V)
      39.6
    • Vc (V) 52
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Catalog # 1KSMBJ47
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB47
    • VR (Vso) 38.1
    • Watts (W) 1000
    • IPP 10x1000μs (A) 14.8
    • MIN VBR@IT
      (V)
      42.3
    • MAX VBR@IT
      (V)
      51.7
    • Vc (V) 67.8
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ47C
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB47C
    • VR (Vso) 38.1
    • Watts (W) 1000
    • IPP 10x1000μs (A) 14.8
    • MIN VBR@IT
      (V)
      42.3
    • MAX VBR@IT
      (V)
      51.7
    • Vc (V) 67.8
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Catalog # 1KSMBJ51
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB51
    • VR (Vso) 41.3
    • Watts (W) 1000
    • IPP 10x1000μs (A) 13.7
    • MIN VBR@IT
      (V)
      45.9
    • MAX VBR@IT
      (V)
      56.1
    • Vc (V) 73.5
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ56
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB56
    • VR (Vso) 45.4
    • Watts (W) 1000
    • IPP 10x1000μs (A) 12.3
    • MIN VBR@IT
      (V)
      50.4
    • MAX VBR@IT
      (V)
      61.6
    • Vc (V) 80.5
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ6.8
    • Replaced By: 1KSMB6.8
    • VR (Vso) 5.5
    • Watts (W) 1000
    • IPP 10x1000μs (A) 92.5
    • MIN VBR@IT
      (V)
      6.12
    • MAX VBR@IT
      (V)
      7.46
    • Vc (V) 10.8
    • IT
      (mA)
      10
    • Ir@Vso
      (μA)
      1000
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ62
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB62
    • VR (Vso) 50.2
    • Watts (W) 1000
    • IPP 10x1000μs (A) 11.3
    • MIN VBR@IT
      (V)
      55.8
    • MAX VBR@IT
      (V)
      68.2
    • Vc (V) 89
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Catalog # 1KSMBJ68
    • Obsolete: 2010 -11-16
    • Replaced By: 1KSMB68
    • VR (Vso) 55.1
    • Watts (W) 1000
    • IPP 10x1000μs (A) 10.2
    • MIN VBR@IT
      (V)
      61.2
    • MAX VBR@IT
      (V)
      74.8
    • Vc (V) 98
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      5
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar