LTKAK6

LTKAK6-076C

  • Electrical Characteristics
    • Catalog # LTKAK6-076C
    • Reverse Standoff Voltage (VR) (Vso) 76
    • Breakdown Voltage (MIN VBR@IT ) (V) 85
    • Breakdown Voltage (VBR@IT) (V) 95
    • Ir @Vso( μA) 10
    • On-State Current (IT) (mA) 10
    • Peak Pulse Current (Ipp) 8x20μs (A) 6000
    • Max Clamp Voltage (Vc) (V) 140
    • Partner ECAD Models LTKAK6-076C
    • Operating Temperature Maximum Celsius 125
    • Polarity Bipolar
    • Package SMTO-218