SMAJ

SMAJ58

  • Electrical Characteristics
    • Catalog # SMAJ58
    • Reverse Standoff Voltage (VR) (Vso) 58
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 4.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 61.02
    • Breakdown Voltage (VBR@IT) (V) 74.58
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 98.28
    • Replaced By Part Number SMAJ58A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AC