SMBJ

SMBJ13C

  • Electrical Characteristics
    • Catalog # SMBJ13C
    • Reverse Standoff Voltage (VR) (Vso) 13
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 28
    • Breakdown Voltage (MIN VBR@IT ) (V) 13.635
    • Breakdown Voltage (VBR@IT) (V) 16.665
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 22.575
    • Replaced By Part Number SMBJ13CA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AA